Roof base for enclosure XL³ 4000 - depth 725 mm - width 725 mm
XL³ 4000
LEGRAND
Roof base for enclosure XL³ 4000 - depth 725 mm - width 725 mm
REF. 020500
EAN.
3245060205003
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Suitable for enclosure building height | 2000 mm |
Height | 2000 mm |
Material | Metal |
---|---|
Colour | Grey |
RAL-number | 7035 |
document title
1 document
Workshop Book
2 documents
Catalogue Commercial Page
Catalogue Technical Page
4 documents
BIM Data
BIM Data
BIM Data
BIM Data
3 documents
Agreement
LOVAG-IT 13.045
(0.12 Mo)
Agreement
LOVAG-IT 12.017
(0.13 Mo)
Agreement
LOVAG-IT 12.019
(0.59 Mo)
SELECT AN ACTION