Reversible curved glass door XL³ 4000 - width 975 mm - Height 2200 mm
XL³ 4000
LEGRAND
Reversible curved glass door XL³ 4000 - width 975 mm - Height 2200 mm
REF. 020862
EAN.
3245060208622
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Compartment door |
---|---|
Version as glazed door | No |
Version as door for disconnecting switch interlocking | No |
Width | 2000 mm |
Height | 975 mm |
Depth | 60 mm |
---|---|
EMC-version | No |
Material | Steel |
Surface finishing | Lacquered |
Degree of protection (IP) | IP40 |
document title
2 documents
Instruction Use
Workshop Book
1 document
Catalogue Commercial Page
3 documents
Agreement
LOVAG-IT 12.017
(0.13 Mo)
Agreement
LOVAG-IT 12.019
(0.59 Mo)
Agreement
LOVAG-IT 13.045
(0.12 Mo)
SELECT AN ACTION