Rail - for XL³ 800/4000 - for fixing fonctional uprights - 24 modules
XL³
LEGRAND
Rail - for XL³ 800/4000 - for fixing fonctional uprights - 24 modules
REF. 020601
EAN.
3245060206017
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | G-rail |
---|---|
Material | Aluminium |
Surface protection | Untreated |
Punch shape | None |
Material thickness | 1.3 mm |
---|---|
Length | 433.5 mm |
Height | 61.2 mm |
document title
2 documents
Workshop Book
Instruction Use
1 document
Catalogue Commercial Page
1 document
Agreement
LOVAG-IT 12.017
(0.13 Mo)
SELECT AN ACTION