Plexo™ - Adaptor Mosaic - 66 - 3 modules - semi transparent lid - Grey
Plexo™
LEGRAND
Plexo™ - Adaptor Mosaic - 66 - 3 modules - semi transparent lid - Grey
REF. 684638
EAN.
3245066846385
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Colour | Other |
---|---|
With hinged lid | Yes |
With label space | No |
Lockable | No |
Dimensions | Other |
Device width | 97 mm |
Device height | 97 mm |
---|---|
Device depth | 118 mm |
Degree of impact strength (IK) | IK08 |
Operating / setting temperature | -25-60 °C |
Storage temperature | -25-60 °C |
Antimicrobial treatment | No |
document title
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION