Plexo™ - Adaptor Mosaic- 66 - 2 modules - opaque lid - flush mounting
Plexo™
LEGRAND
Plexo™ - Adaptor Mosaic- 66 - 2 modules - opaque lid - flush mounting
REF. 684585
EAN.
3245066845852
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Colour | White |
---|---|
RAL-number (similar) | 9003 |
With hinged lid | Yes |
With label space | No |
Lockable | No |
Dimensions | Other |
Device width | 97 mm |
---|---|
Device height | 97 mm |
Degree of impact strength (IK) | IK08 |
Operating / setting temperature | -20-40 °C |
Storage temperature | -20-40 °C |
Antimicrobial treatment | No |
document title
1 document
Catalogue Commercial Page
SELECT AN ACTION