Patch cord fibre optic LCS³ - OM4 multimode (50/125µm) - LC/LC Uniboot duplex - reversible polarity - 10 m
LCS3
Legrand
Patch cord fibre optic LCS³ - OM4 multimode (50/125µm) - LC/LC Uniboot duplex - reversible polarity - 10 m
REF. 032699
EAN.
3414970965318
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Fibre type | Multi mode 50/125 |
---|---|
Category | OM4 |
Number of fibres | 2 |
Outer diameter sheath single fibre | 2 mm |
Cable type | Duplex |
Length | 10 m |
Type of connector connection 1 | LC-Duplex |
Type of connector connection 2 | LC-Duplex |
---|---|
APC-version connection 1 | No |
APC-version connection 2 | No |
Colour outer sheath | Turquoise |
Anti-kink sleeve | Moulded-on |
Communication rank type | Not applicable |
document title
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION