Mosaic™ - Touch switch - with neutral - 2 modules - white antimicrobial
Mosaic™
LEGRAND
Mosaic™ - Touch switch - with neutral - 2 modules - white antimicrobial
REF. 078709
EAN.
3245060787097
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element with central cover plate |
---|---|
Model | Relay |
Type of load | Other |
Substation input | No |
Light value memory | No |
Applicable with button | Yes |
Applicable with movement sensor | No |
Applicable with presence indicator | No |
Applicable with time switch/timer | No |
Applicable with transmission button | No |
Applicable with infrared button | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | White |
Transparent | No |
---|---|
Nominal voltage | 240 V |
Frequency | 50-60 Hz |
Rated current | 4.1 A |
Switch capacity | 1000-1000 W |
Type of fastening | Other |
Width | 45 mm |
Height | 50 mm |
Depth | 42.5 mm |
Built-in depth | 34.5 mm |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP41 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Halogen free | Yes |
Antimicrobial treatment | Yes |
Connected object | No |
document title
2 documents
Instruction Use
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
2 documents
Agreement
Antibacterial-546-LEG.07.5.GB
(3.23 Mo)
Agreement
Antibacterial-546-LEG.07.6
(3.48 Mo)
SELECT AN ACTION