Mosaic™ - Label holder - for self-adhesive labels - curved - transparent
Mosaic™
LEGRAND
Mosaic™ - Label holder - for self-adhesive labels - curved - transparent
REF. 079151
EAN.
3245060791513
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 19.2 mm |
---|---|
Height | 45 mm |
Width opening | 16.2 mm |
Height opening | 39 mm |
Colour | Other |
Shape | Rectangular |
---|---|
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Halogen free | Yes |
document title
1 document
Catalogue Commercial Page
SELECT AN ACTION