Mosaic™ - Key fob - for key fob switch
Mosaic™
LEGRAND
Mosaic™ - Key fob - for key fob switch
REF. 089806
EAN.
3245060898069
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Other |
---|---|
Accessory | Yes |
Spare part | No |
Width | 55 mm |
Height | 140 mm |
Depth | 10.5 mm |
---|---|
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Colour | White |
document title
1 document
Catalogue Commercial Page
SELECT AN ACTION