Mosaic™ - Green light for socket outlets - 230 V
Mosaic™
LEGRAND
Mosaic™ - Green light for socket outlets - 230 V
REF. 067663
EAN.
3414970810915
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Lamp power | 0.7-0.7 W |
---|---|
Lamp voltage | 230-230 V |
Socket | Cable |
Technology | LED |
Lamp shape | Other |
Halogen | No |
Krypton | No |
Xenon | No |
---|---|
Colour | Green |
Diameter | 6.8 mm |
Total length | 153 mm |
Suitable for torches | No |
Suitable for pointer | No |
Nominal current | 3 mA |
document title
1 document
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
8 documents
Agreement
NF-NF012_2513
(1.2 Mo)
Agreement
B.B.J-B/12/006/24
(3.34 Mo)
Agreement
OC / CB-HU-005009-A1
(0.57 Mo)
Agreement
B.B.J-B12/005/24
(4.62 Mo)
Agreement
NF-NF012_2201/A2
(1.3 Mo)
Agreement
OC / CB-FR_708376
(1.33 Mo)
Agreement
OC / CB-FR_705591/A3
(0.73 Mo)
Agreement
OC / CB-FR_707308/A3
(4.23 Mo)
SELECT AN ACTION