Mosaic™ - Adaptor for mounting on 50 mm support - for 1 module mechanism
Mosaic™
LEGRAND
Mosaic™ - Adaptor for mounting on 50 mm support - for 1 module mechanism
REF. 079154
EAN.
3245060791544
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Colour | White |
---|---|
RAL-number (similar) | 9003 |
With hinged lid | No |
With label space | No |
Lockable | No |
Dimensions | Other |
Device width | 50 mm |
Device height | 25 mm |
Device depth | 22 mm |
---|---|
Degree of impact strength (IK) | IK02 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Halogen free | Yes |
Antimicrobial treatment | No |
Label space/information surface | No |
document title
1 document
Catalogue Commercial Page
SELECT AN ACTION