Modular communication interface EMS CX³ / RS485
EMS CX³
LEGRAND
Modular communication interface EMS CX³ / RS485
REF. 414940
EAN.
3414970805591
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Other |
---|---|
Bus system KNX | No |
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Radio frequent bidirectional | No |
Model | Other |
Width in number of modular spacings | 1 |
Material | Plastic |
Material quality | Thermoplastic |
---|---|
Surface protection | Other |
Surface finishing | Matt |
Colour | Grey |
RAL-number (similar) | 7035 |
Transparent | No |
Max. data transmission rate | 115200 Bd |
With bus connection | Yes |
With label area | Yes |
With LED indication | Yes |
Degree of protection (IP) | IP40 |
document title
9 documents
Technical Guide
Technical Guide
Technical Guide
Technical Guide
Technical Guide
Technical Sheet
Instruction Use
Technical Sheet
Technical Sheet
7 documents
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
1 document
PEP
1 document
Software
SELECT AN ACTION