Mallia Senses - 2 gang cooker unit control - 45A - with BS socket outlet - 13A - Champagne
Mallia Senses
LEGRAND
Mallia Senses - 2 gang cooker unit control - 45A - with BS socket outlet - 13A - Champagne
REF. 281075CH
EAN.
3414972082402
Allows a secure connection and switch for heavy loads up to 45A (water-heater, ovens, stoves, etc).
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of switch | Off switch |
---|---|
Type of socket outlet | British Standard |
Number of socket outlets | 1 |
Method of operation | Rocker/button |
Mounting direction | Horizontal |
Type of fastening | Mounting with screw |
With lighting | Yes |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Lacquered |
Surface finishing | Matt |
Colour | Other |
Transparent | No |
Suitable for degree of protection (IP) | IP20 |
Nominal voltage | 250 V |
Nominal current socket outlet | 13 A |
Rated current | 45 A |
Over voltage protection | No |
Fault current protection | No |
With miniature fuse | No |
Number of active contacts (flat) | 2 |
Min. depth of built-in installation box | 35 mm |
---|---|
Device width | 146 mm |
Device height | 86 mm |
Device depth | 34.6 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Built-in depth | 20.3 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Mandatory neutral | Yes |
Terminal marking indication | Yes |
Antimicrobial treatment | No |
Prewired | No |
Connection type | Screwed terminal |
Terminals capacity | 1-10 mm² |
Cable nature for connection | Flexible or rigid |
Cable section | 1-10 mm² |
Label space/information surface | No |
Fitted with USB plug | No |
document title
1 document
Technical Sheet
1 document
Catalogue Commercial Page
4 documents
Agreement
G-MARK-0032202201511
(0.86 Mo)
Agreement
OC / CB-FR_706749/M3
(0.39 Mo)
Agreement
OC / CB-FR-706749/M2
(1.21 Mo)
Agreement
OC / CB-FR_714683
(0.38 Mo)
SELECT AN ACTION