Male TV passthrough socket Valena Life - attenuation 14 dB French - aluminium
Valena Life
Legrand
Male TV passthrough socket Valena Life - attenuation 14 dB French - aluminium
REF. 753361
EAN.
3414970451613
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Loop-through socket |
---|---|
Type of socket outlet | TV |
DAB+ | No |
Mounting method | Flush-mounted |
Tap loss at 860 MHz | 14 dB |
Number of outlets | 1 |
Suitable for cable modem | No |
Through loss at 860 MHz | 1.5 dB |
Suitable for remote power supply | No |
Colour | Aluminium |
Surface protection | Lacquered |
Surface finishing | Matt |
Material | Plastic |
---|---|
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Degree of protection (IP) | IP21 |
Degree of impact strength (IK) | IK04 |
Device width | 74.6 mm |
Device height | 74.6 mm |
Device depth | 27.2 mm |
Min. depth of built-in installation box | 40 mm |
Operating / setting temperature | 5-45 °C |
Storage temperature | -25-70 °C |
document title
3 documents
Technical Sheet
Technical Sheet
Instruction Use
SELECT AN ACTION