Living Light plate 2P tech
Living Light
Bticino
Living Light plate 2P tech
REF. BT-LNA4802TE
EAN.
8005543422847
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of units | 1 |
---|---|
Mounting direction | Horizontal and vertical |
Number of units horizontal | 1 |
Number of units vertical | 1 |
Number of modules horizontal (module system) | 2 |
Number of modules vertical (module system) | 1 |
With mounting grid | No |
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Label space/information surface | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Lacquered |
Surface finishing | Glossy |
Colour | Aluminium |
---|---|
RAL-number (similar) | 9006 |
Transparent | No |
With hinged lid | No |
Degree of protection (IP) | Other |
Degree of impact strength (IK) | IK00 |
Type of fastening | Engage (snap) |
Width | 88 mm |
Height | 86 mm |
Depth | 10.2 mm |
Built-in height | 0 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |
document title
1 document
Technical Sheet
9 documents
PEP
Agreement
Decl. UE RED-A 4170 A
(0.45 Mo)
Agreement
Decl. UE RED-A 4050 C
(0.45 Mo)
Agreement
Decl. UE RED-A 4169 A
(0.45 Mo)
Agreement
OC / CB-DE 2-039436
(0.66 Mo)
Agreement
Decl. UE RED-A 4147 A
(0.45 Mo)
Agreement
Decl. UE RED-A 4158 A
(0.45 Mo)
Agreement
OC / CB-FR_717744
(0.46 Mo)
Agreement
OC / CB-FR_701798 A1
(0.44 Mo)
SELECT AN ACTION