Lateral panels for XL3 S 630 enclosures and external cable sleeves usable faceplate height 750 mm
XL³ S 630
LEGRAND
Lateral panels for XL3 S 630 enclosures and external cable sleeves usable faceplate height 750 mm
REF. 337862
EAN.
3414970899224
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable as side panel | Yes |
---|---|
Suitable as rear panel | No |
Width | 244 mm |
Height | 823.5 mm |
Material | Steel |
Surface finishing | Powder coating |
---|---|
Colour | Grey |
RAL-number | 7016 |
With cable entry | No |
With lock | No |
document title
1 document
Instruction Use
2 documents
Catalogue Technical Page
Catalogue Commercial Page
6 documents
Agreement
LOVAG-IT 18.129
(0.57 Mo)
Agreement
LOVAG-IT 18.002
(0.6 Mo)
Agreement
LOVAG-IT 18.130
(0.56 Mo)
PEP
Agreement
LOVAG-IT 18.138
(1.11 Mo)
Agreement
LOVAG-IT 17.083-R01
(1.13 Mo)
SELECT AN ACTION