Kit IP30 width 475mm height 2200
LEGRAND
Kit IP30 width 475mm height 2200
REF. 020831
EAN.
3245060208318
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Suitable for enclosure building width | 475 mm |
Suitable for enclosure building height | 2200 mm |
Width | 475 mm |
Height | 2200 mm |
---|---|
Material | Plastic |
Colour | Grey |
RAL-number | 7035 |
document title
1 document
Workshop Book
SELECT AN ACTION