Kit for busbar supports for flat copper Bar thickness 10 mm Bar height up to 60mm
XL³S
LEGRAND
Kit for busbar supports for flat copper Bar thickness 10 mm Bar height up to 60mm
REF. 339938
EAN.
3414971285538
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Material | Plastic |
Colour | Black |
---|---|
Halogen free | Yes |
document title
4 documents
Workshop Book
Technical Sheet
Workshop Book
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION