Horizontal or vertical joining kit - For joining 2 XL³ 125 cabinets
LEGRAND
Horizontal or vertical joining kit - For joining 2 XL³ 125 cabinets
REF. 401845
EAN.
3245064018456
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Adapter kit |
---|---|
Accessory | Yes |
Spare part | No |
Material | Plastic |
Width | 43.7 mm |
Height | 64 mm |
---|---|
Depth | 37.7 mm |
Operating / setting temperature | -5-40 °C |
Storage temperature | -15-40 °C |
document title
2 documents
Workshop Book
Instruction Use
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
Agreement
OC / CB-675993
(2.25 Mo)
SELECT AN ACTION