HDMI 90° adaptor - male/female
LEGRAND
HDMI 90° adaptor - male/female
REF. 051737
EAN.
3414970764812
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Connection 1 | HDMI |
---|---|
Connection type connection 1 | Other |
Connection 2 | HDMI |
Connection type connection 2 | Other |
Cable length | 0 m |
With terminal resistor | No |
---|---|
Screened | No |
Operating / setting temperature | 0-50 °C |
Storage temperature | -25-70 °C |
Colour | Black |
document title
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION