Front cover XL³ 4000 - for external cable sleeves- with hinges and locks -H.2200
LEGRAND
Front cover XL³ 4000 - for external cable sleeves- with hinges and locks -H.2200
REF. 020867
EAN.
3245060208677
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 400 mm |
---|---|
Height | 2000 mm |
Suitable for enclosure building width | 475 mm |
Suitable for enclosure building height | 2200 mm |
---|---|
Material | Steel |
Surface finishing | Powder coating |
document title
1 document
Workshop Book
2 documents
Catalogue Commercial Page
Catalogue Technical Page
3 documents
Agreement
LOVAG-IT 12.017
(0.13 Mo)
Agreement
LOVAG-IT 12.019
(0.59 Mo)
Agreement
LOVAG-IT 13.045
(0.12 Mo)
SELECT AN ACTION