Forix - Television socket - surface mounting - IP2X - male connector - White
Forix
LEGRAND
Forix - Television socket - surface mounting - IP2X - male connector - White
REF. 782415
EAN.
3245067824153
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | End socket |
---|---|
Type of socket outlet | TV |
DAB+ | No |
Mounting method | Surface mounted |
Cover | Complete housing |
Number of outlets | 1 |
Suitable for cable modem | No |
Suitable for remote power supply | No |
Colour | White |
RAL-number (similar) | 9003 |
Surface protection | Untreated |
Surface finishing | Glossy |
Material | Plastic |
---|---|
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Degree of protection (IP) | IP21 |
Degree of impact strength (IK) | IK04 |
Device width | 65 mm |
Device height | 65 mm |
Device depth | 36.5 mm |
Min. depth of built-in installation box | 40 mm |
Operating / setting temperature | 5-45 °C |
Storage temperature | -25-70 °C |
document title
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION