Forix - Double pole switch + 2P+E German standard socket outlet - 16 A-250 V~ - Grey
Forix
LEGRAND
Forix - Double pole switch + 2P+E German standard socket outlet - 16 A-250 V~ - Grey
REF. 782392
EAN.
3245067823927
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of switch | Off switch |
---|---|
Type of socket outlet | Socket outlet CEE 7/3 (type F) |
Number of socket outlets | 1 |
Method of operation | Rocker/button |
Mounting direction | Horizontal and vertical |
Type of fastening | Mounting with screw |
With lighting | Yes |
Mounting method | Surface mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | Grey |
RAL-number (similar) | 7035 |
Transparent | No |
Suitable for degree of protection (IP) | IP44 |
Nominal voltage | 250 V |
---|---|
Nominal current socket outlet | 16 A |
Rated current | 16 A |
Device width | 140 mm |
Device height | 70 mm |
Device depth | 57 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -25-60 °C |
Storage temperature | -25-60 °C |
Voltage type | AC |
Antimicrobial treatment | No |
Connection type | Screwed terminal |
Cable section | 2.5-2.5 mm² |
document title
1 document
Technical Sheet
1 document
Catalogue Commercial Page
3 documents
Agreement
OC / CB-HU-000925
(0.79 Mo)
Agreement
OC / CB-HU-001803
(0.58 Mo)
Agreement
MEEI-UP 69253126 0001
(0.26 Mo)
SELECT AN ACTION