Forix - Cable outlet - surface mounting - IP2X - White
Forix
LEGRAND
Forix - Cable outlet - surface mounting - IP2X - White
REF. 782416
EAN.
3245067824160
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Surface mounted |
---|---|
Clamps | None |
Connection system | Without clamp |
Material | Plastic |
Material quality | Thermoplastic |
---|---|
Colour | White |
RAL-number (similar) | 9003 |
Antimicrobial treatment | No |
document title
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION