Flush-mounting kit for dry partitions - For Practibox³ cabinets
LEGRAND
Flush-mounting kit for dry partitions - For Practibox³ cabinets
REF. 401724
EAN.
3414970417541
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Adapter kit |
---|---|
Accessory | Yes |
Spare part | No |
Material | Plastic |
Width | 120 mm |
Height | 40 mm |
---|---|
Depth | 15 mm |
Operating / setting temperature | -5-40 °C |
Storage temperature | -15-40 °C |
document title
1 document
Instruction Use
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION