Flat bar 12x2 for IP2X terminal blocks - for 2,3 or 4 rows Practibox³ cabinets
LEGRAND
Flat bar 12x2 for IP2X terminal blocks - for 2,3 or 4 rows Practibox³ cabinets
REF. 401727
EAN.
3414970620446
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Adaptation for wiring systems |
---|---|
Accessory | Yes |
Spare part | No |
Material | Stainless steel |
Width | 366 mm |
Height | 12 mm |
---|---|
Depth | 2 mm |
Operating / setting temperature | -5-40 °C |
Storage temperature | -15-40 °C |
document title
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION