Skip to main content
Logo print

Eloe - 1 gang 20A cable outlet - White

Eloe LEGRAND

Eloe - 1 gang 20A cable outlet - White

REF. 618085 EAN. 3414972265560
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Flush-mounted
Connection system Screwed terminal
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Colour White
RAL-number (similar) 9003
Suitable for degree of protection (IP) IP20
Device width 86 mm
Device height 86 mm
Device depth 39 mm
Built-in depth 12 mm
Degree of impact strength (IK) IK04
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Antimicrobial treatment No

document title

1 document
Technical Sheet
F03732EN-00.pdf pdf (0.49 Mo)
1 document
Catalogue Commercial Page
ex223001_0667.pdf pdf (0.09 Mo)