DMX³ 2500/4000 compartment kit for XL³ 4000/6300 - width 24 modules - depth 975 mm
LEGRAND
DMX³ 2500/4000 compartment kit for XL³ 4000/6300 - width 24 modules - depth 975 mm
REF. 020818
EAN.
3245060208189
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Suitable for enclosure building width | 725 mm |
Width | 600 mm |
---|---|
Material | Metal |
document title
2 documents
Instruction Use
Workshop Book
SELECT AN ACTION