DMX³ 2500 sp4000 keylock support draw out
DMX³ 2500- DMX-SP 4000
LEGRAND
DMX³ 2500 sp4000 keylock support draw out
REF. 028194
EAN.
3414972401784
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Key actuation |
---|---|
Accessory | Yes |
Spare part | No |
Width | 60 mm |
Height | 128 mm |
Depth | 175 mm |
---|---|
Operating / setting temperature | -25-70 °C |
Storage temperature | -25-85 °C |
Colour | Multi-coloured |
Halogen free | Yes |
document title
1 document
Instruction Use
3 documents
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION