Crosspiece for XL3 S 4000 depth 400mm enclosures
XL³S
LEGRAND
Crosspiece for XL3 S 4000 depth 400mm enclosures
REF. 339734
EAN.
3414970909725
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Profile |
---|---|
Width | 300 mm |
Height | 50 mm |
---|---|
Material | Metal |
document title
4 documents
Workshop Book
Workshop Book
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
6 documents
Agreement
LOVAG-IT 18.039
(1.1 Mo)
Agreement
LOVAG-IT 18.047
(1.05 Mo)
PEP
Agreement
LOVAG-IT 18.038
(1.05 Mo)
Agreement
LOVAG-IT 18.096
(1.03 Mo)
Agreement
LOVAG-IT 18.001
(0.95 Mo)
SELECT AN ACTION