Cover plate Valena Life - 1-gang illuminated / with indicator - white
Valena Life
Legrand
Cover plate Valena Life - 1-gang illuminated / with indicator - white
REF. 755100
EAN.
3414970460233
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | One-part rocker |
---|---|
Imprint/indication | None |
Utilization | Switch/push button |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | Yes |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Antimicrobial treatment | No |
Colour | White |
---|---|
RAL-number (similar) | 9003 |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Width | 54.4 mm |
Height | 53.5 mm |
Depth | 8.6 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
document title
SELECT AN ACTION