Copper bar - Flexibleible - section 13 x 3 mm - 160 to 200 A - length 2 m
-
LEGRAND
Copper bar - Flexibleible - section 13 x 3 mm - 160 to 200 A - length 2 m
REF. 037410
EAN.
3245060374105
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated current In | 160 A |
---|---|
Model | Flat |
Length | 2000 mm |
Width | 3 mm |
Height | 13 mm |
---|---|
Flexible | Yes |
Surface protection | Untreated |
document title
1 document
Catalogue Commercial Page
SELECT AN ACTION