Copper bar - Flat rigid - section 63 x 5 mm - 700 to 800 A - length 1750 mm
-
LEGRAND
Copper bar - Flat rigid - section 63 x 5 mm - 700 to 800 A - length 1750 mm
REF. 037441
EAN.
3245060374419
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated current In | 700 A |
---|---|
Model | Flat |
Length | 1750 mm |
Width | 5 mm |
Height | 63 mm |
---|---|
Flexible | No |
Surface protection | Untreated |
document title
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION