Compact power supply for Temperature control and Automation systems.
My Home Up
BTICINO
Compact power supply for Temperature control and Automation systems.
REF. E49
EAN.
8012199972817
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Mounting method | DRA (DIN-rail adapter) |
Width in number of modular spacings | 2 |
---|---|
With LED indication | Yes |
Bus voltage stockable | No |
Number of integrated choke coils | 0 |
Number of lines to feed | 1 |
Max. output current | 600 mA |
Connected object | No |
document title
3 documents
Technical Sheet
Technical Sheet
Instruction Use
3 documents
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION