Classia resistive dimmer - white
Classia
Bticino
Classia resistive dimmer - white
REF. BT-RW4402
EAN.
8005543634448
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element with central cover plate |
---|---|
Method of operation | Turn/push button |
App control via Bluetooth | No |
Serial dimmer | Yes |
Type of load | Other |
Substation input | No |
Light value memory | No |
Applicable with button | Yes |
Applicable with movement sensor | No |
Applicable with presence indicator | No |
Applicable with time switch/timer | No |
Applicable with transmission button | No |
Applicable with infrared button | No |
Mounting method | Module frame |
Type of fastening | Other |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | White |
RAL-number (similar) | 9003 |
Transparent | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK00 |
---|---|
Nominal voltage | 220-230 V |
Frequency | 50-60 Hz |
Control voltage | 220-230 V |
Nominal power resistive load | 40-400 W |
Connection type | Screwed terminal |
Cable section | 1.5-2.5 mm² |
Device width | 44.7 mm |
Device height | 45.1 mm |
Device depth | 38.9 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Built-in depth | 25.7 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Mandatory neutral | No |
Terminal marking indication | No |
Stress test conformity (1000V) | No |
Antimicrobial treatment | No |
Cable nature for connection | Flexible or rigid |
document title
2 documents
Instruction Use
Technical Sheet
SELECT AN ACTION