Circuit breaker DPX3 630,4 poles, with rated current of 250A and electronic protection.
DPX³ 630
LEGRAND
Circuit breaker DPX3 630,4 poles, with rated current of 250A and electronic protection.
REF. 422533
EAN.
3414970382993
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated permanent current Iu | 250 A |
---|---|
Rated voltage | 220-690 V |
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz | 100 kA |
Overload release current setting | 100-250 A |
Adjustment range short-term delayed short-circuit release | 150-2500 A |
Adjustment range undelayed short-circuit release | 5000-5000 A |
Device construction | Built-in device fixed built-in technique |
Integrated earth fault protection | No |
Type of electrical connection of main circuit | Screw connection |
Suitable for DIN rail (top hat rail) mounting | No |
DIN rail (top hat rail) mounting optional | No |
Number of auxiliary contacts as change-over contact | 2 |
---|---|
With switched-off indicator | Yes |
With integrated under voltage release | Yes |
Number of poles | 4 |
Position of connection for main current circuit | Front side |
Type of control element | Toggle |
Complete device with protection unit | Yes |
Motor drive integrated | No |
Motor drive optional | Yes |
Degree of protection (IP) | IP30 |
document title
7 documents
Instruction Use
Instruction Use
Technical Sheet
Technical Guide
Workshop Book
Technical Sheet
Workshop Book
3 documents
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Technical Page
1 document
3D Autocad
1 document
Agreement
OC / CB-SE-91831
(1.1 Mo)
SELECT AN ACTION