Circuit breaker DMX3 2500, 3 poles, draw-out version and electronic protection unit
DMX³ 2500
LEGRAND
Circuit breaker DMX3 2500, 3 poles, draw-out version and electronic protection unit
REF. 028765
EAN.
3245060287658
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated permanent current Iu | 2000 A |
---|---|
Rated voltage | 230-690 V |
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz | 100 kA |
Overload release current setting | 800-2000 A |
Adjustment range short-term delayed short-circuit release | 1200-20000 A |
Adjustment range undelayed short-circuit release | 4000-85000 A |
Device construction | Built-in device slide-in technique (withdrawable) |
Integrated earth fault protection | Yes |
Suitable for DIN rail (top hat rail) mounting | No |
DIN rail (top hat rail) mounting optional | No |
Number of auxiliary contacts as normally closed contact | 4 |
Number of auxiliary contacts as change-over contact | 4 |
---|---|
With switched-off indicator | Yes |
With integrated under voltage release | Yes |
Number of poles | 3 |
Position of connection for main current circuit | Back side |
Type of control element | Push button |
Complete device with protection unit | Yes |
Motor drive integrated | Yes |
Motor drive optional | Yes |
Degree of protection (IP) | IP30 |
document title
11 documents
Workshop Book
Instruction Use
Technical Guide
Technical Guide
Technical Sheet
Technical Sheet
Technical Sheet
Technical Guide
Workshop Book
Instruction Use
Technical Guide
1 document
Catalogue Commercial Page
1 document
3D Autocad
2 documents
Software
Software
SELECT AN ACTION