Cage terminals (x 3) - for DPX³ 160
LEGRAND
Cage terminals (x 3) - for DPX³ 160
REF. 421026
EAN.
3245064210263
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of poles | 3 |
---|---|
Connection type | Screwing |
Contact safe | Yes |
Height | 20 mm |
---|---|
Width | 22 mm |
Depth | 38 mm |
document title
5 documents
Workshop Book
Instruction Use
Technical Guide
Instruction Use
Workshop Book
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION