Cable outlet without terminals Valena Life - with cover plate - ivory
Valena Life
Legrand
Cable outlet without terminals Valena Life - with cover plate - ivory
REF. 753234
EAN.
3414970457318
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Flush-mounted |
---|---|
Clamps | None |
Connection system | Without clamp |
Material | Plastic |
Material quality | Thermoplastic |
---|---|
Colour | Beige |
RAL-number (similar) | 1013 |
Antimicrobial treatment | No |
document title
2 documents
Technical Sheet
Technical Sheet
SELECT AN ACTION