BUS DALI power supply - up to 64 participants - 200 mA - 2 DIN modules
Mosaic™
LEGRAND
BUS DALI power supply - up to 64 participants - 200 mA - 2 DIN modules
REF. 003513
EAN.
3245060035136
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Mounting method | Flush-mounted |
---|---|
Width in number of modular spacings | 2 |
With LED indication | Yes |
Bus voltage stockable | No |
Number of lines to feed | 64 |
Max. output current | 200 mA |
document title
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION