Box - plasterboard box 3 mod
BTICINO
Box - plasterboard box 3 mod
REF. BT-PB503N
EAN.
8005543592342
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Hollow wall |
---|---|
Shape | Rectangular |
Construction type | Device connection box (round/square) |
Model | 3-fold |
Provided with revolving ring | No |
Couplable | No |
Equipped with | None |
Length | 110 mm |
Width | 71 mm |
Depth | 52-56 mm |
Inner depth | 50 mm |
For number of electric fittings | 3 |
Mounting switching equipment | Screwing |
With screws | No |
Number of non-adjustable device fixing lugs | 0 |
Number of adjustable device fixing lugs | 0 |
Housing feed-through by break-out opening | Yes |
Housing feed-through by seal membrane | No |
Housing feed-through by nozzle | Yes |
Housing feed-through by step membrane | No |
For tube diameter | 16/19/20 mm |
Pipe locking | No |
Pipe locking optional | No |
Inlet from the rear | Yes |
Number of inlets | 4 |
Number of included spouts | 0 |
Material | Plastic |
---|---|
Halogen free | Yes |
Surface protection | Untreated |
Colour | Yellow |
Degree of protection (IP) | Other |
Degree of protection (NEMA) | Other |
Cover model | None |
Transparent cover | No |
Cover attachment | Other |
Sealable | No |
Circuit integrity | None |
With screening | No |
Air tight | No |
Max. conductor cross section | 0 mm² |
Number of poles of the clamp | 0 |
Clamp position fixed | No |
Luminaire hook mounting | No |
Nozzle | None |
Special application | None |
With partition panel | No |
Compliant with BS 4662 | No |
Degree of impact strength (IK) | IK02 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Cable support | Not applicable |
document title
3 documents
BIM Data
BIM Data
BIM Data
SELECT AN ACTION