Blanking plate 13 modules - separable into modules or 1/2 modules - white
XL³
LEGRAND
Blanking plate 13 modules - separable into modules or 1/2 modules - white
REF. 001662
EAN.
3245060016623
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Plastic |
---|---|
Surface protection | Untreated |
Colour | White |
RAL-number | 9003 |
Width | 250 mm |
Width in number of modular spacings | 13 |
---|---|
Height | 52 mm |
Operating / setting temperature | -10-40 °C |
Storage temperature | -20-70 °C |
Halogen free | No |
document title
3 documents
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION