Batibox - Junction box - with cover and screws - 85x85x40 mm - for masonry
Batibox
LEGRAND
Batibox - Junction box - with cover and screws - 85x85x40 mm - for masonry
REF. 089271
EAN.
3245060892715
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Facing brickwork |
---|---|
Shape | Square |
Construction type | Cable junction box |
Model | Other |
Equipped with | Other |
Length | 100 mm |
Width | 100 mm |
Inner depth | 40 mm |
With screws | No |
For tube diameter | Other |
Suitable for cable diameter | 16-25 mm |
Pipe locking | No |
Inlet from the rear | Yes |
Number of inlets | 12 |
Material | Plastic |
Halogen free | Yes |
Surface protection | Untreated |
---|---|
Colour | Red |
Degree of protection (IP) | IP20 |
Transparent cover | No |
Cover attachment | Screwed |
Sealable | No |
Circuit integrity | None |
With screening | No |
Air tight | No |
Number of poles of the clamp | 0 |
Clamp position fixed | No |
Luminaire hook mounting | No |
Nozzle | None |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-60 °C |
document title
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION