Batibox - 4-face flush mounting box - 200 x 200 x 85 mm - dry partitions
Batibox
LEGRAND
Batibox - 4-face flush mounting box - 200 x 200 x 85 mm - dry partitions
REF. 089311
EAN.
3414970583710
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Tackable | No |
---|---|
For Ex-zone gas | None |
For Ex-Zone dust | None |
Shape | Rectangular |
Type of housing feed-through | Seal membrane |
Weatherproof | No |
With casting compound | No |
Equipped with | None |
Mounting method | Wall-/ceiling mounting |
Explosion-tested version | No |
Castable | No |
Length | 260 mm |
Depth | 94 |
Width | 230 mm |
For tube diameter | 25 mm |
Inlet from the rear | No |
---|---|
Number of inlets | 24 |
Material | Plastic |
Halogen free | No |
Surface protection | Untreated |
Colour | Other |
Degree of protection (IP) | IP40 |
Cover model | Other |
Transparent cover | No |
Cover attachment | Bayonet latch |
Sealable | No |
Circuit integrity | None |
With screening | No |
Operating / setting temperature | -5-60 °C |
document title
1 document
Technical Sheet
SELECT AN ACTION