Arteor™ - HDMI socket preconnected 1 module square Soft Alu
Arteor™
LEGRAND
Arteor™ - HDMI socket preconnected 1 module square Soft Alu
REF. 572517
EAN.
3414971917200
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element with central cover plate |
---|---|
Utilization | HDMI |
With dust cover | No |
Outlet direction | Straight |
With imprint | Yes |
Material | Plastic |
Antimicrobial treatment | No |
Colour | Aluminium |
Transparent | No |
---|---|
Type of fastening | Engage (snap) |
Number of modules (module system) | 1 |
Suitable for number of connectors | 1 |
Shielded housing | No |
Device width | 22.5 mm |
Device height | 45 mm |
document title
2 documents
Technical Sheet
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION