Arteor™ - Double RCA female socket 1 module audio Soft Alu
Arteor™
LEGRAND
Arteor™ - Double RCA female socket 1 module audio Soft Alu
REF. 572494
EAN.
3414971917088
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element with full cover plate |
---|---|
Utilization | RCA |
Support ring | No |
With dust cover | Yes |
With hinged lid | No |
Outlet direction | Straight |
Contact type | Male |
Imprintable label | Without indication field |
With imprint | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface finishing | Matt |
Colour | Aluminium |
Transparent | No |
Type of fastening | Engage (snap) |
---|---|
With buses/couplings | Yes |
Suitable for number of connectors | 2 |
Isolated connections | No |
With strain relief | No |
Shielded buses | No |
Shielded housing | No |
Luster terminal | No |
With lighting | No |
Suitable for degree of protection (IP) | IP41 |
Degree of impact strength (IK) | IK04 |
Device width | 22.5 mm |
Device height | 45 mm |
Min. depth of built-in installation box | 23.8 mm |
Built-in depth | 40 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
document title
1 document
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION