CX3 with Netatmo CONNECTED DRY CONTACT with maintained contacts 100 - 240V~ supplied with a single-phase 80A closed coil
CX3 with Netatmo
LEGRAND
CX3 with Netatmo CONNECTED DRY CONTACT with maintained contacts 100 - 240V~ supplied with a single-phase 80A closed coil
REF. 412173
EAN.
3414972422994
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Supply voltage AC 50 Hz | 100-240 V |
---|---|
Supply voltage AC 60 Hz | 100-240 V |
Voltage type (supply voltage) | AC |
Number of digital inputs | 1 |
Number of digital outputs | 1 |
Digital inputs configurable | No |
Digital outputs configurable | No |
Input current at signal 1 | 0.5 mA |
Permitted voltage at input | 0-240 V |
Type of voltage (input voltage) | AC |
Type of digital output | Relay |
Permitted voltage at output | 5-250 V |
Type of output voltage | AC/DC |
Short-circuit protection, outputs available | No |
Number of HW-interfaces industrial Ethernet | 0 |
Number of interfaces PROFINET | 0 |
Number of HW-interfaces RS-232 | 0 |
Number of HW-interfaces RS-422 | 0 |
Number of HW-interfaces RS-485 | 0 |
Number of HW-interfaces serial TTY | 0 |
Number of HW-interfaces parallel | 0 |
Number of HW-interfaces Wireless | 1 |
Number of HW-interfaces USB | 0 |
Number of HW-interfaces other | 0 |
With optical interface | No |
Supporting protocol for TCP/IP | No |
Supporting protocol for PROFIBUS | No |
Supporting protocol for CAN | No |
Supporting protocol for INTERBUS | No |
Supporting protocol for ASI | No |
Supporting protocol for KNX | No |
Supporting protocol for MODBUS | No |
Supporting protocol for Data-Highway | No |
Supporting protocol for DeviceNet | No |
Supporting protocol for SUCONET | No |
Supporting protocol for LON | No |
Supporting protocol for PROFINET IO | No |
---|---|
Supporting protocol for PROFINET CBA | No |
Supporting protocol for SERCOS | No |
Supporting protocol for Foundation Fieldbus | No |
Supporting protocol for EtherNet/IP | No |
Supporting protocol for AS-Interface Safety at Work | No |
Supporting protocol for DeviceNet Safety | No |
Supporting protocol for INTERBUS-Safety | No |
Supporting protocol for PROFIsafe | No |
Supporting protocol for SafetyBUS p | No |
Supporting protocol for other bus systems | No |
Radio standard Bluetooth | No |
Radio standard WLAN 802.11 | No |
Radio standard GPRS | No |
Radio standard GSM | No |
Radio standard UMTS | No |
IO link master | No |
System accessory | No |
Degree of protection (IP) | IP3X |
Type of electric connection | Screw connection |
Time delay at signal change | 200-300 ms |
Fieldbus connection over separate bus coupler possible | No |
Rail mounting possible | Yes |
Wall mounting/direct mounting | No |
Front built-in possible | No |
Rack-assembly possible | No |
Suitable for safety functions | No |
SIL according to IEC 61508 | None |
Performance level according to EN ISO 13849-1 | None |
Appendant operation agent (Ex ia) | No |
Appendant operation agent (Ex ib) | No |
Explosion safety category for gas | None |
Explosion safety category for dust | None |
Width | 17.8 mm |
Height | 95.9 mm |
Depth | 71 mm |