Atlantic steel cabinet 1000x1200x300mm - IP55 IK10
Transformer safety equipment mono - prim 230/400 V/sec 12/24 V - 630 VA
Transformer safety equipment mono - prim 230/400 V/sec 12/24 V - 1000 VA
Transformer safety equipment mono - prim 230/400 V/sec 24 V - 40 VA
Transformer safety equipment mono - prim 230/400 V/sec 24 V - 63 VA
Cartridge fuse 14 x 51 mm - type gG - without stricker - 50 A
Auto-transformer - single phase - protected - 400/230 V - 0.25 kVA - 2 x 4 mm²
Auto-transformer - single phase - protected - 400/230 V - 0.5 kVA - 2 x 4 mm²
Auto-transformer - single phase - protected - 400/230 V - 0.75 kVA - 2 x 4 mm²
Auto-transformer - single phase - protected - 400/230 V - 1 kVA - 2 x 4 mm²
Cartridge fuse 14 x 51 mm - type gG - with stricker - 16 A
Auto-transformer - single phase - protected - 400/230 V - 1.5 kVA - 2 x 16 mm²
Auto-transformer - single phase - protected - 400/230 V - 2 kVA - 2 x 16 mm²
HRC blade type cartridge fuse - cylindrical type aM 22 X 58 - 25 A - w indicator
HRC blade type cartridge fuse - cylindrical type aM 22 X 58 - 32 A - w indicator
HRC blade type cartridge fuse - cylindrical type aM 22 X 58 - 40 A - w indicator
HRC blade type cartridge fuse - cylindrical type aM 22 X 58 - 50 A - w indicator
HRC blade type cartridge fuse - type gG - size 00 - 25 A - with indicator
HRC blade type cartridge fuse - type gG - size 00 - 32 A - with indicator
HRC blade type cartridge fuse - type gG - size 00 - 35 A - with indicator
HRC blade type cartridge fuse - type gG - size 00 - 40 A - with indicator
HRC blade type cartridge fuse - type gG - size 00 - 50 A - with indicator
Transformer separation mono protected circuit - prim 230/400 V/sec 115/230 V - 63 VA
HRC blade type cartridge fuse - type gG - size 00 - 63 A - with indicator