Flush mounting box P17 - IP 55 - for 1 panel mounting socket inclined outlet
Combined unit P17 - with DIN rail 125x280 - IP 44 - 380/415 V~ - 32 A - 3P+N+E
Combined unit P17 - with DIN rail 125x280 - IP 66 - 200/250 V~ - 16 A - 2P+E
Combined unit P17 - with DIN rail 125x280 - IP 66 - 380/415 V~ - 16 A - 3P+E
Combined unit P17 - with DIN rail 125x280 - IP 66 - 380/415 V~ - 16 A - 3P+N+E
Combined unit P17 - with DIN rail 125x280 - IP 66 - 200/250 V~ - 32 A - 2P+E
Combined unit P17 - with DIN rail 125x280 - IP 66 - 380/415 V~ - 32 A - 3P+E
Combined unit P17 - with DIN rail 125x280 - IP 66 - 380/415 V~ - 32 A - 3P+N+E
Combined unit P17 - with DIN rail - IP 66 - 380/415 V~ - 63 A - 3P+N+E
Lock housing for cabinets - accepts rebate locks or key barrels
Knob housing for cabinets - with blanking plate- accept rebate locks/key barrels
Metal rebate lock - 8 mm male triangle - metal
Metal rebate lock - double bar - metal
Key barrel - for key No 405 - supplied with set of 2 keys
Key barrel - for key No 455 - supplied with set of 2 keys
Key barrel - for key No 2433 A - supplied with set of 2 keys
Locking latch - for Atlantic one door cabinet
Combined unit P17 - with DIN rail - IP 66 - 380/415 V~ - 63 A - 3P+E
Surface mounting socket P17 - IP44 - 200/250 V~ - 16 A - 2P+E
Surface mounting socket P17 - IP44 - 380/415 V~ - 16 A - 3P+E
Surface mounting socket P17 - IP44 - 380/415 V~ - 16 A - 3P+N+E
Surface mounting socket P17 - IP44 - 200/250 V~ - 32 A - 2P+E
Surface mounting socket P17 - IP44 - 380/415 V~ - 32 A - 3P+E
Cartridge fuse 10 x 38 mm - type gG - without indicator - 0,5 A