Distribution cabinet XL³ 125 - 1 row - 18 modules - surface mounting
Distribution cabinet XL³ 125 - 2 rows - 36 modules - surface mounting
Distribution cabinet XL³ 125 - 3 rows - 54 modules - surface mounting
Claws - for symmetrical rail EN 60715 - width 10 mm - for M4 screw
Distribution cabinet XL³ 125 - 4 rows - 72 modules - surface mounting
Claws - for symmetrical rail EN 60715 - width 17.5 mm - with screw Ø3.5 mm
Supply busbar - fork-type - 1P - max 12 devices connected - 1 row
Supply busbar - fork-type - 1P - max 57 devices connected - meter
Supply busbar - fork-type - 2P - max 6 devices connected - 1 row
Supply busbar - fork-type - 2P - max 28 devices connected - meter
Supply busbar -fork-type -2P balanced on 3 phase -max 6 devices connected-1 row
Supply busbar -fork-type -2P balanced on 3 phase -max 28 devices connected-meter
Supply busbar - fork-type - 3P - max 4 devices connected - 1 row
Supply busbar - fork-type - 3P - max 19 devices connected - meter
Supply busbar - fork-type - 4P - max 3 devices connected - 1 row
Supply busbar - fork-type - 4P - max 14 devices connected - meter
Phase busbar MPX3 32S/H/MA 2 breakers
Phase busbar MPX3 63H 2 breakers
Phase busbar MPX3 32S/H/MA 3 breakers
Phase busbar MPX3 63H breakers
Phase busbar MPX3 32S/H/MA 4 breakers
Phase busbar MPX3 32S/H/MA 5 breakers
Proximity switching isolating switch - 3P + N/O + N/C - 20 A
DPX³-I 1600 - trip-free switches - 3P - In 630 A